1SS364

EOL announced

Radio-frequency switching diode

Description

Application Scope TV Band Switch
Internal Connection Common cathode
Number of Circuits 2
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-416 (SSM)
Package Image Toshiba 1SS364 Radio-frequency switching diode product SSM package image
JEITA SC-75
Package Code SOT-416
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×1.6×0.7
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=6V 0.85 pF
Reverse Current (Max) IR VR=15V 0.1 μA
Forward Voltage (Max) VF IF=2mA 0.85 V
Series Resistance (Typ.) rS IF=2mA
f=100MHz
0.6 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open