2FWJ42M

EOL announced

Schottky barrier diode

Description

Application Scope Mobile equipment batteries / Switching-mode power supplies
Internal Connection Single
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name DO-15L
Pins 2
Mounting Through Hole

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current (Single) IF(AV) 2 A
Repetitive Peak Reverse Voltage VRRM 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Peak Forward Voltage (Max) VFM - 0.45 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open