CUS03

EOL announced

Schottky barrier diode

Description

Application Scope Mobile equipment batteries / Switching-mode power supplies
Internal Connection Single
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name US-FLAT
Package Image Toshiba CUS03 Schottky barrier diode product US-FLAT package image
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.25×2.5×0.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current (Single) IF(AV) 0.7 A
Repetitive Peak Reverse Voltage VRRM 40 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Peak Forward Voltage (Max) VFM - 0.52 V
Repetitive Peak Reverse Current IRRM(MAX) VRRM=40V 0.1 mA

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open