※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
EOL announced
SiC Schottky barrier diode
Application Scope | Power factor correction / Solar inverters / Uninterruptible power supplies / DC-DC converters |
---|---|
Number of Circuits | 1 |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
TRS12E65C is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TRS12E65F,S1Q(S * Please contact us about this product. |
Package and characteristics are almost same | Almost same forward current |
Toshiba Package Name | TO-220-2L |
---|---|
Package Image |
![]() |
Pins | 2 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.05×15.3×4.45 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Forward DC current | IF(DC) | 12 | A |
Repetitive Peak Reverse Voltage | VRRM | 650 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Reverse current (Max) | IR | VRRM=650V | 90 | μA |
Forward Voltage (Max) | VF | IF=12A | 1.70 | V |
Forward Voltage (Typ.) | VF | IF=12A | 1.54 | V |
Contact us
Contact usFrequently Asked Questions
FAQs