TC74HC191AF

EOL announced

74HC CMOS logic IC series

Description

Function 1 Counter
Function 2 Binary Counter
Number of Circuits 4
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SOP16
Package Image Toshiba TC74HC191AF 74HC CMOS logic IC series product SOP16 package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.8×7.8×1.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCC - 6 V
Supply voltage (Min) VCC - 2 V
Operating temperature Topr - -40 to 85
Output current (Min) IO VCC=4.5V 4 mA
Propagation delay time (Typ.) tpd_tpz VCC=5V 18 ns

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open