Function | Hex D-Type Flip-Flop with Clear |
---|---|
Number of Circuits | 6 |
RoHS Compatible Product(s) (#) | Available |
TC74LVX174FT is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
74VHC174FT | Almost same package but similar characteristics | - |
Toshiba Package Name | TSSOP16 |
---|---|
Package Image |
![]() |
Pins | 16 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.4×6.4×1.0 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output current (Min) | IO | VCC=3V | 4 | mA |
Propagation delay time (Typ.) | tpd_tpz | VCC=3.3V | 5.9 | ns |
Supply Voltage (Max) | VCC | - | 3.6 | V |
Supply Voltage (Min) | VCC | - | 2 | V |
Contact us
Contact usFrequently Asked Questions
FAQs