TC7MBL6353SFT

EOL announced

General-purpose bus switch

Description

Function Low Voltage/Low Capacitance Dual 1-of-2 Multiplexer/Demultiplexer
Configuration (switch type) SPDT
Number of Circuits 2
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TSSOP14
Package Image Toshiba TC7MBL6353SFT General-purpose bus switch product TSSOP14 package image
Pins 14
Mounting Surface Mount
Width×Length×Height
(mm)
5.4×6.4×1.0
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 180 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCC - 3.6 V
Supply voltage (Min) VCC - 1.65 V
Operating temperature Topr - -40 to 85
Switch terminal ON capacitance (Typ.) CON - 15 pF
ON-resistance (Typ.) RON - 9 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2008

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open