Function | Single 2-Input NAND Gate |
---|---|
Function1 | Gate |
Function2 | NAND |
Number of Circuits | 1 |
Protection Functions | Input overvoltage tolerance / Output power-down protection |
RoHS Compatible Product(s) (#) | Available |
TC7SA00FU is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TC7SZ00FU | Almost same package but similar characteristics | - |
Toshiba Package Name | USV |
---|---|
Package Image | |
JEITA | SC-88A |
Package Code | SOT-353 |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output current (Min) | IO | - | 24 | mA |
Propagation delay time (Typ.) | tpd_tpz | - | 2.8 | ns |
Supply Voltage (Min) | VCC | - | 1.8 | V |
Supply Voltage (Max) | VCC | - | 3.6 | V |
Contact us
Contact usFrequently Asked Questions
FAQs