Feature | Parallel to MIPI® DSI℠ 1.02 / PCLK in : Up to 166MHz / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) |
---|---|
Application Scope | Automotive IVI |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-VFBGA80-0707-0.65-001 |
---|---|
Package Image |
![]() |
Pins | 80 |
Mounting | Surface Mount |
Package size | 7mm×7mm |
Pin pitch | 0.65 mm |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Contact us
Contact usFrequently Asked Questions
FAQs