TPD7101F

EOL announced

Intelligent power device (2-ch High side power-MOSFET driver with built-in charge pump)

Description

Application Scope Motor drivers / Solenoid drivers / Lamp drivers
Input / Output H/H
Input / Output (Q1) H/H
Input / Output (Q2) H/H
Number of Circuits 2
Diagnostic Functions Overcurrent
Protection Functions Overcurrent / Overvoltage / Undervoltage
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP24
Package Image Toshiba TPD7101F Intelligent power device (2-ch High side  power-MOSFET driver with built-in charge pump) product SSOP24 package image
Pins 24
Mounting Surface Mount
Width×Length×Height
(mm)
13.5×8.0×1.5
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 0.8 W
Operating Temperature (Max) Topr 110 ℃
Operating Temperature (Min) Topr -40 ℃
Input Voltage (Max) VIN 6 V
Input Voltage (Min) VIN -0.5 V
Power Supply Voltage (Max) VDD 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Current (Typ.) IOH - 100 mA
Output Current (Typ.) IOL - 100 mA
Operating Supply Voltage (Max) VDD(opr) - 18 V
Operating Supply Voltage (Min) VDD(opr) - 8 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open