TPD7102F

EOL announced

Intelligent power device (High side power-MOSFET driver with built-in charge pump)

Description

Feature VGS monitor
Application Scope Motor drivers / Solenoid drivers / Lamp drivers
Input / Output H/H
Input / Output (Q1) H/H
Number of Circuits 1
Diagnostic Functions Undervoltage of V_GS terminal
Protection Functions Overvoltage
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PS-8
Package Image PS-8
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output sink current IOUT2(+) 0.005 A
Power Dissipation PD 0.7 W
Junction temperature Tj 150
Operating Temperature (Max) Topr 125
Operating Temperature (Min) Topr -40
Input Voltage (Max) VIN 6 V
Input Voltage (Min) VIN -0.3 V
Power Supply Voltage (Max) VDD 25 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Current (Typ.) IOH - 1.0 mA
Operating Supply Voltage (Max) VDD(opr) - 18 V
Operating Supply Voltage (Min) VDD(opr) - 7 V
Over voltage detection (Min) VDDOV - 18 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open