TC358775XBG

Display Interface Bridge

Description

Feature MIPI® DSI® to LVDS (Dual Link) / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp)
Application Scope Consumer equipment
RoHS Compatible Product(s) (#) Available

*

MIPI®, DSI® are trademarks, service marks, registered service marks of MIPI Alliance, Inc.

*

Other company names, product names, and service names may be trademarks of their respective companies.

Package Information

Toshiba Package Name P-VFBGA64-0606-0.65-001
Package Image Toshiba TC358775XBG Display Interface Bridge product P-VFBGA64-0606-0.65-001 package image
Pins 64
Mounting Surface Mount
Package size 6mm×6mm
Pin pitch 0.65 mm
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2024

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TC358775XBG(EL1) 1500 Yes

Applications

Tablet Device
Such as low power consumption and miniaturization are important in designing tablet device. Toshiba provides information on a wide range of semiconductor products suitable for power supply management units, sensor signal input units, display units, over temperature monitoring unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open