DCL540C01

Standard Digital Isolators

  • Related Reference Design(4)

Description

Feature 2.5V/3.3V/5V supply voltage / High CMTI / 150Mbps ultra high speed / 4 channel
Application Scope Factory automation / PLC / SMPS (Switching Mode Power Supply)
Number of Circuits 4
Configuration Forward:4,Reverse:0
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC) / DIN EN IEC 60747-17

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SOIC16-W
Package Image Toshiba DCL540C01 Standard Digital Isolators product SOIC16-W package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.3×10.0×2.45
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VDD1 VDD1 -0.5 to 6 V
Supply Voltage VDD2 VDD2 -0.5 to 6 V
Operating Temperature Topr -40 to 110

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage [BVS] (Min) BVS t=60sec 5000 Vrms
Common mode transient immunity[CMTI] (Min) CMTI - 100 kV/μs
Data transfer rate (Max) - - 150 Mbps
Supply Voltage(under Recommended Operating Conditions) VDD1 (Min) VDD1 - 2.25 V
Supply Voltage(under Recommended Operating Conditions) VDD1 (Max) VDD1 - 5.5 V
Supply Voltage(under Recommended Operating Conditions) VDD2 (Min) VDD2 - 2.25 V
Supply Voltage(under Recommended Operating Conditions) VDD2 (Max) VDD2 - 5.5 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2023

Jan,2026

Jan,2026

Reference Design

PCB Photo (example)
1.6 kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size and 12 V output 1.6 kW server power supply achieves higher efficiency at whole load than the existing reference design which uses the same circuit topology. Design files and guides for circuit design and operation are available as reference design.
3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
In recent years, data centers have been growing larger and becoming more densely packed. As a result, power supplies for servers are now required to be more efficient, more powerful, and more space-saving, making high power density essential. By adopting our latest surface-mounted SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.
In addition to server applications, this solution can also be applied to telecom systems and other applications that use 48V.
This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
With the rapid rise of generative AI, demand for high-performance AI servers is growing. This reference design provides a 3kW power supply for AI servers with high power requirements. By incorporating our surface-mount SiC MOSFETs, it achieves high power density.
Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
In recent years, the growing focus on carbon neutrality has led to increased popularity of electric scooters, driving demand for fast battery charging. This reference design presents a 3kW power supply tailored for fast chargers used with electric scooters.
Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.

Applications

Programmable Logic Controller
Such as high functionality, low power consumption and miniaturization are important in designing programmable
logic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power supply units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open