Feature | VCEO 300V |
---|---|
Application Scope | Communication interface / PLC |
Function | DARLINGTON |
Number of Circuits | 1 |
Input type | DC |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)
*Download Online Certification of Safety Standard(UL 1577) |
TLP127 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP187 | Package and characteristics are almost same | Similar function |
Toshiba Package Name | 4pin MFSOP6 |
---|---|
Package Image | |
Pins | 4 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.6×7.0×2.5 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector-emitter voltage | VCEO | 300 | V |
Collector Current | IC | 0.15 | A |
Operating Temperature | Topr | -55 to 100 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IC=0.1A IF=10mA |
1.2 | V |
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 2500 | Vrms |
Current Transfer Ratio (Min) | CTR | IF=1mA VCE=1V |
1000 | % |
Contact us
Contact usFrequently Asked Questions
FAQs