TLP3063(S)

Not Recommended for New Design

Photocoupler (phototriac output)

Description

Feature Zero-voltage turn-on / Low trigger current
Application Scope Home appliance / SSR
Number of Circuits 1
Output type ZC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 / EN 60065 / EN 60950-1 / GB 4943.1-2022

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 5pin DIP6(cut)
Package Image 5pin DIP6(cut)
Pins 5
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
7.12×7.62×3.65
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Off−state output terminal voltage VDRM 600 V
On-state RMS current IT(RMS) 100 mA
Operating Temperature Topr -40 to 100

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Trigger LED Current (Max) IFT - 5 mA
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 5000 Vrms
Inhibit voltage (Max) VIH - 50 V
On-state voltage (Max) VTM ITM=100mA 3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open