DCL521D00

Standard Digital Isolators

Description

Feature 2.5V/3.3V/5V supply voltage / High CMTI / 150Mbps ultra high speed / 2 channel
Application Scope Factory automation / PLC / Power supply
Number of Circuits 2
Configuration Forward:1,Reverse:1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SOIC8-N(P-SOP8-0405-1.27-002)
Package Image Toshiba DCL521D00 Standard Digital Isolators product SOIC8-N(P-SOP8-0405-1.27-002) package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
4.9×6.0×1.75
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VDD1 VDD1 -0.5 to 6 V
Supply Voltage VDD2 VDD2 -0.5 to 6 V
Operating Temperature Topr -40 to 125 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage [BVS] (Min) BVS t=60sec 3000 Vrms
Data transfer rate (Max) - - 150 Mbps
Supply Voltage(under Recommended Operating Conditions) VDD1 (Min) VDD1 - 2.25 V
Supply Voltage(under Recommended Operating Conditions) VDD1 (Max) VDD1 - 5.5 V
Supply Voltage(under Recommended Operating Conditions) VDD2 (Min) VDD2 - 2.25 V
Supply Voltage(under Recommended Operating Conditions) VDD2 (Max) VDD2 - 5.5 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2026

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
DCL521D00(T,E 3500 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open