TD62308AFG

EOL announced

Low input active darlington driver

Description

Number of Circuits 4
Input Resistor (Ω) 4kΩ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name HSOP16
Package Image Toshiba TD62308AFG Low input active darlington driver product HSOP16 package image
Pins 16
Mounting Surface Mount

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 1500 mA
Operational Temperature Topr -40 to 85
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Supply Voltage (Typ.) VCC 4.5 to 5.5 V
Output Breakdown Voltage VCE(SUS) 50 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open