TD62M4501FG

EOL announced

4-ch sink driver, low saturation type

Description

Number of Circuits 4
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP16-P-225-1.00A
Package Image Toshiba TD62M4501FG 4-ch sink driver, low saturation type product SSOP16-P-225-1.00A package image
Pins 16
Mounting Surface Mount

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 2000 mA
Operational Temperature Topr -40 to 85 ℃
Storage Temperature (max) Tstg 150 ℃
Storage Temperature (min) Tstg -55 ℃
Output Breakdown Voltage VCE(SUS) 20 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open