ULN2003AFWG

EOL announced

Darlington driver

Description

Number of Circuits 7
Input Resistor (Ω) 2.7kΩ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SOL16
Package Image Toshiba ULN2003AFWG Darlington driver product SOL16 package image
Pins 16
Mounting Surface Mount

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 500 mA
Operational Temperature Topr -40 to 85
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Output Breakdown Voltage VCE(SUS) 50 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open