Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TCD1106GFG

Under development

CCD Linear Image Sensor

Description

Feature 3.3V single power supply voltage / Sample-and-hold circuit / Timing generator circuit
Application Scope Automated Optical Inspection / Sensing equipment / Inspection equipment / Industrial equipment
Type / Lamp B/W
Classification Lens reduction type
Pixel of Image Sensing Elements 1500
Line of Image Sensing Elements 1
Pixel size (µm) pitch 5.25
Pixel size (µm) height 50
Resolution (DPI)
Sheet size
Input signal 3.3V drive

Package Information

Toshiba Package Name 16pin GLCC
Pins 16

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 3.3 V
Sensitivity B/W (Typ.) - - 600 V/lx・s
Sensitivity R (Typ.) - - V/lx・s
Sensitivity G (Typ.) - - V/lx・s
Sensitivity B (Typ.) - - V/lx・s
Data rate B/W (Max) - - 25 MHz
Data rate Color (Max) - - MHz

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Notes

back to list
A new window will open
To Top