| RoHS Compatible Product(s) (#) | Please contact us. |
|---|
| Toshiba Package Name | FBGA281-P-1313-0.65B6 |
|---|---|
| Pins | 281 |
| Mounting | Surface Mount |
| Property | Value | Unit |
|---|---|---|
| number of bits | 32 | bit |
| ROM size | 1024 | Kbyte |
| ROM type | Flash | - |
| RAM size | 40 | Kbyte |
| internal data bus width | 32 | bit |
| external data bus width | 16 | bit |
| watchdog timer | Available | - |
| Clock gear function | Available | - |
| A/D converters(10bit) | 24 | ch |
| A/D converters(10bit)unit | 1 | units |
| I2C/SIO | 1 | ch |
| UART/SIO | 7 | ch |
| Timer/counter(8bit) | 12 | ch |
| Timer/counter(16bit) | 4 | ch |
| timer/counter(32bit) | 1 | ch |
| 32-bit timer input capture | 8 | ch |
| 32-bit timer output compare | 8 | ch |
| Interrupt controllers | 25 | pins |
| Multiply and accumulation unit | Available | - |
| program patch function | 8 | areas |
| debug support unit | Available | - |
| DMA controllers | 8 | ch |
| I/O Port | 202 | port |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.2 to 2.7 | 3.75 to 40.5 | -20 to 85 | 0.025 |
Contact us
Contact usFrequently Asked Questions
FAQs