TMP19A43FDXBG

EOL announced

TX19A

Description

Description 32-bit RISC microcontroller with high speed AD converter and HSIO supporting low power consumption
NANO FLASH™
RoHS Compatible Product(s) (#) Please contact us.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name TFBGA193-P-1212-0.65A4
Pins 193
Mounting Surface Mount

Description

Property Value Unit
number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 24 Kbyte
internal data bus width 32 bit
external data bus width 16 bit
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
A/D converters(10bit) 16 ch
A/D converters(10bit)unit 1 units
D/A converters(8bit) 2 ch
I2C/SIO 1 ch
UART/SIO 3 ch
UART/HSIO 3 ch
Timer/counter(16bit) 16 ch
timer/counter(32bit) 1 ch
32-bit timer input capture 4 ch
32-bit timer output compare 8 ch
Interrupt controllers 48 pins
program patch function 12 areas
debug support unit Available -
DMA controllers 8 ch
I/O Port 143 port
A separate I/O power supply is required.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
1.35 to 1.65 4 to 40 -20 to 85 0.025

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open