TMP19A61CDXBG

Not Recommended for New Design

TX19A

Description

Description 32-bit high performance RISC microcontroller with high-speed AD converter and high-speed SIO supporting low power consumption
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TFBGA289-P-1111-0.50A
Pins 289
Mounting Surface Mount

Description

Property Value Unit
number of bits 32 bit
ROM size 512 Kbyte
ROM type Mask ROM -
RAM size 40 Kbyte
internal data bus width 32 bit
external data bus width 16 bit
watchdog timer Available -
Clock gear function Available -
A/D converters(10bit) 32 ch
A/D converters(10bit)unit 2 units
I2C/SIO 2 ch
UART/SIO 9 ch
UART/HSIO 2 ch
Timer/counter(16bit) 36 ch
timer/counter(32bit) 2 ch
32-bit timer input capture 4 ch
32-bit timer output compare 4 ch
Interrupt controllers 16 pins
program patch function 12 areas
debug support unit Available -
DMA controllers 8 ch
I/O Port 212 port

* 

A separate I/O power supply is required.

Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
1.35 to 1.65 4 to 54 -20 to 85 0.018

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open