TMP19A63F10XBG

EOL announced

TX19A

Description

Description 32-bit high performance RISC microcontroller with various timers and serial interfaces supporting low power consumption
NANO FLASH™
RoHS Compatible Product(s) (#) Please contact us.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name TFBGA289-P-1111-0.50A
Pins 289
Mounting Surface Mount

Description

Property Value Unit
number of bits 32 bit
ROM size 1024 Kbyte
ROM type Flash -
RAM size 48 Kbyte
internal data bus width 32 bit
external data bus width 16 bit
watchdog timer Available -
Clock gear function Available -
A/D converters(10bit) 32 ch
A/D converters(10bit)unit 2 units
I2C/SIO 2 ch
UART/SIO 11 ch
Timer/counter(16bit) 36 ch
timer/counter(32bit) 2 ch
32-bit timer input capture 4 ch
32-bit timer output compare 4 ch
Interrupt controllers 20 pins
program patch function 12 areas
debug support unit Available -
DMA controllers 8 ch
I/O Port 212 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
1.35 to 1.65 4 to 54 -20 to 85 0.018

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open