TMP19A71FYFG

Not Recommended for New Design

TX19A

Description

Description 32-bit microcontroller based on TX19A core featuring high-speed vector control for home appliances.
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name P-QFP100-1420-0.65A
Pins 100
Mounting Surface Mount

Description

Property Value Unit
number of bits 32 bit
ROM size 256 Kbyte
ROM type Flash -
RAM size 10 Kbyte
internal data bus width 32 bit
A/D converters(10bit) 19 ch
A/D converters(10bit)unit 2 units
UART 2 ch
UART/SIO 2 ch
Timer/counter(16bit) 4 ch
Interrupt controllers 10 pins
3-phase PWM output 2 ch
debug support unit Available -
DMA controllers 8 ch
incremental encoder input 1 ch
I/O Port 75 port

A separate I/O power supply is required.

Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.3 to 2.7 32 to 56 -40 to 85 0.018

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open