Description | 8-bit microcontrollers incorporating LCD driver suitable for small control appliances |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
TMP86C420UG is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLCS-870/C1 Series | - | 8-bit microcontrollers, Operating voltage range (typ.) 1.8 to 5.5V, Operating one instruction cycle in a single clock cycle, Address space up to 128 Kbytes |
Toshiba Package Name | P-LQFP64-1010-0.50E |
---|---|
Pins | 64 |
Mounting | Surface Mount |
Property | Value | Unit |
---|---|---|
number of bits | 8 | bit |
ROM size | 4 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 0.25 | Kbyte |
internal data bus width | 8 | bit |
LED drive capability | 4 | ch |
LCD drive capability | 32 | ch |
SIO | 1 | ch |
A/D converters(8bit) | 8 | ch |
Timer/counter(18bit) | 1 | ch |
Timer/counter(8bit) | 2 | ch |
watchdog timer | Available | - |
dual clock operation | Available | - |
I/O Port | 39 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 1 to 16 | -40 to 85 | 0.25 |
2.7 to 5.5 | 1 to 8 | -40 to 85 | 0.5 |
Contact us
Contact usFrequently Asked Questions
FAQs