TMP86CM47AUG

Not Recommended for New Design

TLCS-870C

Description

Description 8-bit microcontrollers with 10-bit AD converter and two serial interfaces
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP44-P-1010-0.80A
Package Image Toshiba TMP86CM47AUG TLCS-870C product LQFP44-P-1010-0.80A package image
Pins 44
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 32 Kbyte
ROM type Mask ROM -
RAM size 1 Kbyte
internal data bus width 8 bit
LED drive capability 19 ch
SIO 1 ch
UART 1 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 1 ch
Timer/counter(8bit) 2 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 35 port

The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).

Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 16 -40 to 85 0.25
2.7 to 5.5 1 to 8 -40 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open