| Description | 8-bit microcontrollers with MAC and LCD driver supporting 128 pixels |
|---|---|
| RoHS Compatible Product(s) (#) | Please contact us. |
| Toshiba Package Name | LQFP64-P-1010-0.50D |
|---|---|
| Package Image |
|
| Pins | 64 |
| Mounting | Surface Mount |
| Package Dimensions | View |
| Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
| Property | Value | Unit |
|---|---|---|
| number of bits | 8 | bit |
| ROM size | 48 | Kbyte |
| ROM type | Mask ROM | - |
| RAM size | 2 | Kbyte |
| internal data bus width | 8 | bit |
| LED drive capability | 5 | ch |
| LCD drive capability | 32 | ch |
| SIO | 1 | ch |
| UART | 1 | ch |
| A/D converters(10bit) | 8 | ch |
| Timer/counter(18bit) | 1 | ch |
| Timer/counter(8bit) | 4 | ch |
| Multiply and accumulation unit | Available | - |
| watchdog timer | Available | - |
| dual clock operation | Available | - |
| I/O Port | 51 | port |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 3.5 to 5.5 | 1 to 16 | -40 to 85 | 0.25 |
| 2.7 to 5.5 | 1 to 8 | -40 to 85 | 0.5 |
Contact us
Contact usFrequently Asked Questions
FAQs