※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
EOL announced
TLCS-870X
| Description |
8-bit microcontroller containing one channel of 2nd-generation PMD in small 28-pin package and suitable for large systems |
|---|---|
| RoHS Compatible Product(s) (#) | Please contact us. |
TMP88CH40NG is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
| Part Number | Compatible level | Notes |
|---|---|---|
| TX03 Series M370 Group | - | Product Groups with a 5-V Supply, Toshiba-original vector engine (VE), Single 5-V supply operation with high market demands, System solutions that combine an MCU with motor drivers, Small package |
| TMP89FM82DUG | - | 8-bit microcontroller in a compact package offering an enhanced inverter motor control circuit (PMD) |
| Toshiba Package Name | SDIP28-P-400-1.78 |
|---|---|
| Pins | 28 |
| Mounting | Through Hole |
| Property | Value | Unit |
|---|---|---|
| number of bits | 8 | bit |
| ROM size | 16 | Kbyte |
| ROM type | Mask ROM | - |
| RAM size | 0.5 | Kbyte |
| internal data bus width | 8 | bit |
| LED drive capability | 14 | ch |
| SIO | 1 | ch |
| UART | 1 | ch |
| A/D converters(10bit) | 4 | ch |
| Timer/counter(16bit) | 1 | ch |
| Timer/counter(8bit) | 2 | ch |
| Motor control | 1 | ch |
| watchdog timer | Available | - |
| I/O Port | 19 | port |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 4.5 to 5.5 | 8 to 20 | -40 to 85 | 0.2 |
Contact us
Contact usFrequently Asked Questions
FAQs