Description | 8-bit microcontroller containing two channels of 2nd-generation PMD and suitable for home appliances requiring low motor vibration and high performance |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
TMP88PS42FG is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TX03 Series M370 Group | - | Product Groups with a 5-V Supply, Toshiba-original vector engine (VE), Single 5-V supply operation with high market demands, System solutions that combine an MCU with motor drivers, Small package |
Toshiba Package Name | QFP64-P-1420-1.00A |
---|---|
Package Image |
![]() |
Pins | 64 |
Mounting | Surface Mount |
Property | Value | Unit |
---|---|---|
number of bits | 8 | bit |
ROM size | 64 | Kbyte |
ROM type | OTP | - |
RAM size | 2 | Kbyte |
internal data bus width | 8 | bit |
LED drive capability | 24 | ch |
SIO | 1 | ch |
UART | 1 | ch |
A/D converters(10bit) | 16 | ch |
Timer/counter(16bit) | 2 | ch |
Timer/counter(8bit) | 4 | ch |
Motor control | 2 | ch |
watchdog timer | Available | - |
I/O Port | 55 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 8 to 20 | -40 to 85 | 0.2 |
Contact us
Contact usFrequently Asked Questions
FAQs