TMP88PU77FG

EOL announced

TLCS-870X

Description

Description 8-bit high-speed and high-functionality microcontroller with vacuum fluorescent tube driver and multi-function timers
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name QFP100-P-1420-0.65A
Package Image Toshiba TMP88PU77FG TLCS-870X product QFP100-P-1420-0.65A package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 96 Kbyte
ROM type OTP -
RAM size 3 Kbyte
internal data bus width 8 bit
VFT drive capability 53 ch
SIO 2 ch
I2C 1 ch
A/D converters(8bit) 12 ch
Timer/counter(16bit) 3 ch
Timer/counter(8bit) 1 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 88 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 12.5 -30 to 70 0.32
2.7 to 5.5 0.4 to 4.2 -30 to 70 122

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open