TMPM4G9F10XBG

Not Recommended for New Design

TXZ4

Description

Description TMPM4G group (1) products contain 512 KB to 1536 KB of code Flash memory, and 32 KB of data Flash memory,and are deploying the package of 100 pins to 176 pins.
These microcontrollers can be widely used for consumer and industrial equipment such as OA equipment and digital products which requires many communication interfaces and timers.
RoHS Compatible Product(s) (#) Please contact us.
Dry Packed Products Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name P-VFBGA177-1313-0.80-001
Package Image Toshiba TMPM4G9F10XBG TXZ4 product P-VFBGA177-1313-0.80-001 package image
Pins 177
Mounting Surface Mount

Description

Property Value Unit
Group Name M4G -
Number of bits 32 bit
ROM size 1024 Kbyte
ROM type Flash -
Data flash 32 Kbyte
RAM size 194 Kbyte
Internal data bus width 32 bit
External Bus Interface Available -
Interrupt function 139 -
Number of External interrupt pins 16 pins
Number of IN ports 4 port
Number of OUT ports 1 port
Number of I/O ports 150 port
DMA controllers 47 ch
DMA controllers units 3 units
UART 8 ch
I2C 5 ch
TSPI 9 ch
Serial Memory Interface 1 ch
3-phase PWM output 1 ch
A/D converters(12bit) 24 ch
Number of A/D converter(12bit) units 1 units
D/A converters(8bit) 2 ch
32bit timer/counter(32bit mode) 14 ch
RTC 1 ch
watchdog timer Available -
Long Term Timer 1 ch
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 / STOP2 -
On-chip debug function Available -
trace func Available -
JTAG (Boundary-Scan) Available -
Non Break Debug Interface 1 ch
CEC 1 ch
Remote_control receiving circuit 2 ch
Interval Sensor Detection Circuit 3 units
Internal High speed Oscillator(IHOSC) Available -
Storage temperature -55 to 125
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 160 -40 to 70 0.00625
2.7 to 3.6 1 to 120 -40 to 85 0.0083

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open