| Description |
High-functionality Arm® Cortex®-M3 core based microcontroller of maximum operating frequency 80MHz with USB 2.0 device controller and 12-bit AD converter. NANO FLASH™ |
|---|---|
| RoHS Compatible Product(s) (#) | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.
| Toshiba Package Name | LQFP100-P-1414-0.50H |
|---|---|
| Package Image |
|
| Pins | 100 |
| Mounting | Surface Mount |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Property | Value | Unit |
|---|---|---|
| Group Name | M360 | - |
| Number of bits | 32 | bit |
| ROM size | 512 | Kbyte |
| ROM type | Flash | - |
| RAM size | 128 | Kbyte |
| DMA controllers | 32 | ch |
| internal data bus width | 32 | bit |
| external data bus width | 16 | bit |
| I/O Port | 60 | port |
| Full UART | 2 | ch |
| UART/SIO | 4 | ch |
| I2C/SIO | 3 | ch |
| USB Device (Full Speed) | 1 | ch |
| Timer/counter(16bit) | 8 | ch |
| Multi-purpose timer (MPT) | 4 | ch |
| 3-phase PWM output | 1 | ch |
| A/D converters(12bit) | 8 | ch |
| Number of A/D converter(12bit) units | 2 | units |
| D/A converters(10bit) | 2 | ch |
| watchdog timer | Available | - |
| Power-on reset circuit | Available | - |
| Voltage detecting circuit | Available | - |
| Oscillation frequency detector | Available | - |
| On-chip debug function | Available | - |
| trace func | Available | - |
| RTC | 1 | ch |
| Clock gear function | Available | - |
| Interrupt controllers | 14 | pins |
| CS/WAIT controller | 4 | ch |
| incremental encoder input | 1 | ch |
| Multiply and accumulation unit | Available | - |
| remote control | 1 | ch |
| Sync. Serial Interface | 3 | ch |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 3.6 | 1 to 80 | -40 to 85 | 0.0125 |
Contact us
Contact usFrequently Asked Questions
FAQs