Description |
High-performance microcontrollers containing a multi-purpose timer for controlling the power devices used for home electronics, and realizing 5V single supply operation to achieve control over Induction Heating (IH) appliances and motors. NANO FLASH™ |
---|---|
RoHS Compatible Product(s) (#) | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.
Toshiba Package Name | LQFP100-P-1414-0.50H |
---|---|
Package Image | |
Pins | 100 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
Group Name | M380 | - |
Number of bits | 32 | bit |
ROM size | 128 | Kbyte |
ROM type | Flash | - |
RAM size | 12 | Kbyte |
DMA controllers | 2 | ch |
internal data bus width | 32 | bit |
external data bus width | 16 | bit |
I/O Port | 84 | port |
UART/SIO | 5 | ch |
I2C/SIO | 2 | ch |
Timer/counter(16bit) | 8 | ch |
Multi-purpose timer (MPT) | 3 | ch |
3-phase PWM output | 2 | ch |
A/D converters(12bit) | 18 | ch |
watchdog timer | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
Oscillation frequency detector | Available | - |
On-chip debug function | Available | - |
JTAG (Debug) | Available | - |
trace func | Available | - |
RTC | 1 | ch |
Clock gear function | Available | - |
dual clock operation | Available | - |
Interrupt controllers | 16 | pins |
incremental encoder input | 2 | ch |
Multiply and accumulation unit | Available | - |
remote control | 1 | ch |
Sync. Serial Interface | 2 | ch |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.0 to 5.5 | 1 to 40 | -40 to 85 | 0.025 |
Contact us
Contact usFrequently Asked Questions
FAQs