※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
TX04
| Description | TMPM440F10XBG and TMPM440FEXBG are high performance and low power microcontrollers in which Arm® Cortex®-M4 with FPU core is embedded, and a coprocessor PSC (Programmable Servo/Sequence Controller) is also incorporated. By performing effectively parallel processing at the same time such as filtering operations and arithmetic operations for various sensor's outputs, those MCUs can be applicable to wide usage, for examples, precision equipments, industrial motor controllers, mobile machines to detect motions of people or objects, home appliances, etc. *1 *2 |
|---|---|
| RoHS Compatible Product(s) (#) | Please contact us. |
| Dry Packed Products | Available |
|
*1 |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere. |
|
*2 |
NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation. |
| Toshiba Package Name | VFBGA289-P-1111-0.50 |
|---|---|
| Package Image |
|
| Pins | 289 |
| Mounting | Surface Mount |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
|
*1 |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
*2 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Property | Value | Unit |
|---|---|---|
| Group Name | M440 | - |
| Number of bits | 32 | bit |
| ROM size | 768 | Kbyte |
| ROM type | Flash | - |
| RAM size | 80 | Kbyte |
| Multiply and accumulation unit | Available | - |
| DMA controllers | 6 | ch |
| DMA controllers units | 3 | units |
| External bus interface(EBIF) | Available | - |
| Full UART | 2 | ch |
| UART/SIO | 6 | ch |
| I2C | 1 | ch |
| Enhanced Serial I/O(ESIO) | 3 | ch |
| A/D converters(12bit) | 20 | ch |
| Number of A/D converter(12bit) units | 3 | units |
| D/A converters(10bit) | 2 | ch |
| Timer/counter(16bit) | 20 | ch |
| timer/counter(32bit) | 1 | ch |
| 32-bit timer input capture | 4 | ch |
| 32-bit timer output compare | 8 | ch |
| high-resolution 16-bit timer/PPG output | 1 | ch |
| watchdog timer | Available | - |
| 2-phase pulse counter | Y | - |
| Programmable Servo/Sequence Controller | 1 | ch |
| Interrupt controllers | 24 | pins |
| Key-on wake-up | 40 | ch |
| Key matrix (input) | 8 | ch |
| Key matrix (output) | 8 | ch |
| CS/WAIT controller | 2 | ch |
| RTC | 1 | ch |
| dual clock operation | Available | - |
| Clock gear function | Available | - |
| trace func | Available | - |
| Power-on reset circuit | Available | - |
| On-chip debug function | Available | - |
| JTAG (Boundary-Scan) | Available | - |
| I/O Port | 228 | port |
|
* |
32-bit input capture register and 32-bit output compare register are one function in 32-bit timer. |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 3.6 | 1 to 100 | -40 to 85 | 0.01 |
Contact us
Contact usFrequently Asked Questions
FAQs