| Description | The M460 Group of microcontrollers are best suited to applications such as printers, AV systems and industrial equipment. * |
|---|---|
| RoHS Compatible Product(s) (#) | Available |
| Dry Packed Products | Available |
|
* |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere. |
| Toshiba Package Name | P-LQFP144-2020-0.50-002 |
|---|---|
| Package Image |
|
| Pins | 144 |
| Mounting | Surface Mount |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
*1 |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
*2 |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
*3 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Property | Value | Unit |
|---|---|---|
| Group Name | M460 | - |
| Number of bits | 32 | bit |
| ROM size | 1536 | Kbyte |
| ROM type | Flash | - |
| RAM size | 193 | Kbyte |
| DMA controllers | 32 | ch |
| DMA controllers units | 3 | units |
| External bus interface(EBIF) | Available | - |
| Full UART | 2 | ch |
| UART/SIO | 6 | ch |
| I2C | 5 | ch |
| A/D converters(12bit) | 20 | ch |
| Timer/counter(16bit) | 16 | ch |
| Multi-Purpose Timer(MPT) | 2 | ch |
| watchdog timer | Available | - |
| Remote Control Preprocessor | 2 | ch |
| SSP | 3 | ch |
| Interrupt controllers | 16 | pins |
| CEC | 1 | ch |
| Voltage detecting circuit | Available | - |
| Oscillation frequency detector | Available | - |
| RTC | 1 | ch |
| Clock gear function | Available | - |
| trace func | Available | - |
| On-chip debug function | Available | - |
| I/O Port | 111 | port |
|
* |
RAM size (193Kbytes) means total size of MAIN RAM (192Kbytes) and BACKUP RAM (1Kbytes). |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 3.6 | 1 to 120 | -40 to 85 | 0.0083 |
Contact us
Contact usFrequently Asked Questions
FAQs