2SK2846

EOL announced

Power MOSFET (N-ch 500V<VDSS≤700V)

Description

Polarity N-ch
Generation π-MOSⅤ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TPS
Pins 3
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 600 V
Drain current ID 2 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 5 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open