TK10Q60W

Not Recommended for New Design

Power MOSFET (N-ch 500V<VDSS≤700V)

Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation DTMOSⅣ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name IPAK
Package Image Toshiba TK10Q60W Power MOSFET (N-ch 500V&lt;VDSS&le;700V) product IPAK package image
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
6.65×6.1×2.3
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 600 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 9.7 A
Power Dissipation PD 80 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 3.7 V
Gate threshold voltage (Min) Vth - 2.7 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 430 mΩ
Input capacitance (Typ.) Ciss - 700 pF
Total gate charge (Typ.) Qg VGS=10V 20 nC
Reverse recovery time (Typ.) trr - 250 ns
Reverse recovery charge (Typ.) Qrr - 2200 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2026

Jun,2023

Jun,2023

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open