Application Scope | UHF/VHF band professional radio (520MHz) |
---|---|
Polarity | N-ch |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PW-Mini |
---|---|
Package Image |
![]() |
JEITA | SC-62 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.6×4.2×1.6 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain current | ID | 1 | A |
Power Dissipation | PD | 3 | W |
Drain-Source voltage | VDSS | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output Power (Min) | POUT | PIN=0.02W Tc=25℃ VDD=9.6V f=520MHz |
0.63 | W |
Contact us
Contact usFrequently Asked Questions
FAQs