2SK3756

EOL announced

Radio-frequency power MOSFET

Description

Application Scope FRS/GMRS(470MHz)
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mini
Package Image Toshiba 2SK3756 Radio-frequency power MOSFET product PW-Mini package image
JEITA SC-62
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
4.6×4.2×1.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current ID 1 A
Power Dissipation PD 3 W
Drain-Source voltage VDSS 7 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Power (Min) POUT PIN=0.1W
Tc=25℃
VDD=4.5V
f=470MHz
1.25 W

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2003

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open