EOL announced
Small-signal MOSFET
Polarity | N-ch |
---|---|
RoHS Compatible Product(s) (#) | Available |
SSM3K301T is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
SSM3K344R | Different package and similar characteristics | - |
Toshiba Package Name | TSM |
---|---|
Package Image |
![]() |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Gate-Source voltage | VGSS | +/-12 | V |
Drain current | ID | 3.5 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 1.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.8V | 110 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 74 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 56 | mΩ |
Contact us
Contact usFrequently Asked Questions
FAQs