EOL announced
Small Low ON resistance MOSFETs
Polarity | P-ch×2 |
---|---|
Generation | π-MOSⅥ |
Internal Connection | Independent |
Component Product (Q1) | SSM3J16FU |
Component Product (Q2) | SSM3J16FU |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
SSM6P16FE is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
SSM6P35FE | Almost same package but similar characteristics | - |
Toshiba Package Name | SOT-563 (ES6) |
---|---|
Package Image |
![]() |
JEITA | SC-107C |
Package Code | SOT-563 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×1.6×0.55 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs