EOL announced
Power MOSFET (P-ch single)
Application Scope | Automotive / Relay Drivers / DC-DC Converters / Motor Drivers |
---|---|
Polarity | P-ch |
Generation | U-MOSⅥ |
Internal Connection | Single |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
TJ100F06M3L is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TJ60S06M3L | Different package and similar characteristics | Slightly higher ON resistance |
Toshiba Package Name | TO-220SM(W) |
---|---|
Package Image |
![]() |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
10.0×13.0×3.5 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -60 | V |
Gate-Source voltage | VGSS | +10/-20 | V |
Drain current | ID | -100 | A |
Power Dissipation | PD | 250 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -3.0 | V |
Gate threshold voltage (Min) | Vth | - | -2.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 7.1 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=6V | 10.7 | mΩ |
Input capacitance (Typ.) | Ciss | - | 9000 | pF |
Total gate charge (Typ.) | Qg | VGS=-10V | 250 | nC |
Reverse recovery time (Typ.) | trr | - | 65 | ns |
Reverse recovery charge (Typ.) | Qrr | - | 65 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs