EOL announced
Power MOSFET (N-ch dual)
Application Scope | High-Efficiency DC-DC Converters / Notebook PCs / Mobile Equipments |
---|---|
Polarity | N-ch×2 |
Generation | U-MOSⅦ-H |
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOP-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.9×6.0×1.52 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1/Q2) | VDSS | 30 | V |
Gate-Source voltage (Q1/Q2) | VGSS | +/-20 | V |
Drain current (Q1/Q2) | ID | 9.0 | A |
Power Dissipation | PD | 1.5 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1/Q2) (Max) | Vth | - | 2.3 | V |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=4.5V | 21 | mΩ |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=10V | 17 | mΩ |
Input capacitance (Q1/Q2) (Typ.) | Ciss | - | 1190 | pF |
Total gate charge (Q1/Q2) (Typ.) | Qg | VGS=10V | 17 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs