TB6617FNG

EOL announced

Brush motor driver IC

Description

Function CW/CCW/Short BRAKE/STOP function / Standby (power-save) mode
Application Scope General-purpose
Class Full-bridge driver for brushed DC motors (H-switch)
Number of drive motors (brush moter) 1
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SSOP16-P-225-0.65B
Package Image Toshiba TB6617FNG Brush motor driver IC product SSOP16-P-225-0.65B package image
Pins 16
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(ave) 1.2 A
Output Current IOUT(peak) 2.0 A
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -20
Supply Voltage VCC 6 V
Output Voltage VO 50 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open