| Feature | 2.3mm low-profile package / DC input / Low input current drive |
|---|---|
| Application Scope | Communication interface / PLC / Power supply |
| Function | Low IF |
| Number of Circuits | 4 |
| Input type | DC |
| RoHS Compatible Product(s) (#) | Available |
| Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)
*1 Download Online Certification of Safety Standard(UL 1577) |
| Toshiba Package Name | SO16 |
|---|---|
| Package Image |
|
| Pins | 16 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
10.3×7.0×2.1 |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
*1 |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
*2 |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
*3 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Collector-emitter voltage | VCEO | 80 | V |
| Collector Current | IC | 0.05 | A |
| Forward Current | IF | 0.05 | A |
| Operating Temperature | Topr | -55 to 125 | ℃ |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Collector Emitter Saturation Voltage (Max) | VCE(sat) | - | 0.3 | V |
| Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 3750 | Vrms |
| Current Transfer Ratio (Max) | CTR | IF=5mA VCE=5V rank=GB |
600 | % |
| Current Transfer Ratio (Max) | CTR | IF=5mA VCE=5V rank=- |
600 | % |
| Current Transfer Ratio (Min) | CTR | IF=5mA VCE=5V rank=GB |
100 | % |
| Current Transfer Ratio (Min) | CTR | IF=5mA VCE=5V rank=- |
50 | % |
| Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | Current Transfer Ratio (%) |
VDE | Stock Check Search |
|---|---|---|---|---|---|---|
| TLP293-4(4LGBTPE | 2000 | Yes | LGB(100%-600%), IF=±0.5mA | Yes | ||
| TLP293-4(GB-TP,E | 2000 | Yes | GB(100%-600%), IF=±5mA | - | ||
| TLP293-4(LA-TP,E | 2000 | Yes | LA(50%-600%), IF=±0.5mA | - | ||
| TLP293-4(LGBTP,E | 2000 | Yes | LGB(100%-600%), IF=±0.5mA | - | ||
| TLP293-4(TP,E | 2000 | Yes | - | - | ||
| TLP293-4(V4-TP,E | 2000 | Yes | - | Yes | ||
| TLP293-4(V4GBTPE | 2000 | Yes | GB(100%-600%), IF=±5mA | Yes | ||
| TLP293-4(V4LATPE | 2000 | Yes | LA(50%-600%), IF=±0.5mA | Yes |
Contact us
Contact usFrequently Asked Questions
FAQs