※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
In recent years, in factory automation (FA) systems of various production processes, improving capacity utilization and safety, increasing production efficiency, miniaturization, maintenance-free are required. For those reasons, the load control portion of equipment is also required to have a longer lifetime, smaller size, and there has been increasing opportunities of adopting photorelays instead of traditional mechanical relays. Also, high-temperature operation is required for photorelays, since the equipment becomes more compact, heat dissipation design becomes more difficult.
We have prepared TLP3106A / TLP3107A / TLP3109A, having 110degC (Max) operation temperature, to meet these demands. Compared to existing products, higher temperature operation and higher capacity are available, contributing to the suppression of heat generation and the miniaturization of the equipment inside the load control unit.
Refer to following link for the details of replacement from mechanical relay and concerning points for circuit design with photorelay.
Here is the comparison of ION – Ta derating with existing products. Photorelays are also required high-temperature operation because of application trends of higher temperature operation and miniaturization. The maximum temperature was 85°C for the existing products. TLP3106A / TLP3107A / TLP3109A extend the maximum temperature up to 110°C, also extend ION rating much higher than existings, so large current can be controlled even at high temperatures.
The main characteristics of the product are shown below.
You can also purchase samples from the stock checking button, so please utilize it.
Product name |
||||
|---|---|---|---|---|
Data |
Package (Width×Length×Height mm) |
2.54SOP6 (6.3×7.0×2.1) |
||
Datasheet |
||||
PSpice®model |
ZIP (4 KB) |
ZIP (4 KB) |
||
LTspice®model |
ZIP (8 KB) |
ZIP (8 KB) |
ZIP (8 KB) |
|
Key characteristics |
On-state current ION[A] Max |
4.5 |
4 |
3 |
On-state current (Pulse) IONP*[A] Max |
13.5 |
12 |
9 |
|
Off-state voltage VOFF[V] Min |
30 |
60 |
100 |
|
On-state resistance RON[mΩ] Typ./Max |
22/30 |
28/40 |
50/65 |
|
Operating temperature Topr[℃] Min to Max |
-40 to 110 |
-40 to 110 |
-40 to 110 |
|
* IONP condition; t=100ms, Duty=1/10, Ta ≤ 25°C
Application
Other application note
Find a photorelay product
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* LTspice® is simulation software and registered trademarks of Analog Devices, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.