T6B70BFG

IC for water heaters

Description

Feature On-chip two-channel 4-bit DA converter (opposite polarities) / On-chip pseudo-sinewave generator (external clock/16) / On-chip external analog signal detection/non-detection circuit / On-chip two-channel analog switch
Application Scope Communication between water heater and control unit
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP16-P-300-1.27
Pins 16
Mounting Surface Mount
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 80
Operating Temperature (Min) Topr -20
Storage Temperature (max) Tstg 125
Storage Temperature (min) Tstg -55

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 4.5 to 5.5 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

Dec,2025

Dec,2025

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open