TA48L033F

EOL announced

Series regulator (Three-terminal voltage regulator)

Description

Feature Low current output / Low dropout voltage
Protection Functions Overcurrent protection / Overheating protection
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mini
Package Image Toshiba TA48L033F Series regulator (Three-terminal voltage regulator) product PW-Mini package image
JEITA SC-62
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
4.6×4.2×1.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 150 mA
Power Dissipation PD 0.5 W
Input Voltage VIN 16 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) Tj>=0℃
Tj<=125℃
+/-5 %
Bias Current (Typ.) IB IOUT=0A 0.4 mA
Dropout Voltage (Max) VD IOUT=0.1A 0.5 V
Dropout Voltage (Typ.) VD IOUT=0.1A 0.27 V
Output Voltage (Typ.) VOUT - 3.3 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open