TA48M033F

EOL announced

Series regulator (Three-terminal voltage regulator)

Description

Feature Medium current output / Low dropout voltage
Protection Functions Reverse power supply connection / Overvoltage protection / Overcurrent protection / Overheating protection
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name New PW-Mold
Package Image Toshiba TA48M033F Series regulator (Three-terminal voltage regulator) product New PW-Mold package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 500 mA
Power Dissipation PD 10 W
Power Dissipation PD 1 W
Input Voltage VIN 29 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) Tj>=0℃
Tj<=125℃
+/-5 %
Bias Current (Typ.) IB IOUT=0A 0.8 mA
Dropout Voltage (Max) VD IOUT=0.5A 0.65 V
Dropout Voltage (Typ.) VD IOUT=0.5A 0.35 V
Output Voltage (Typ.) VOUT - 3.3 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open